Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Low Drag - NP-24TX ALP
Part #:706635
Catalog #:NP-24TX ALP
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Labyrinth seal and flinger with oil lubrication for reduced friction and adapter for relubrication
- Reduced internal clearance for less overall end play
- Looser than standard housing fit for ease of alignment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.13 in | Overall Length (in): | 7.25 in |
| Base Width (in): | 2.13 in | Overall Height (in): | 3.94 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Foot Height (in): | 0.69 in | Base to Center Height (in): | 1.9375 in |
| Length Through Bore (in): | 2 in | Centerline to Outermost Bearing Face (in): | 1.31 in |
| Bolt Spacing Min (in): | 4.88 in | Bolt Spacing Max (in): | 5.88 in |
| Bolt Spacing (in): | 5.38 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Options: | Low Drag | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Labryinth Seal | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 2.75 in | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated | Size Code: | 2-19 |
| End Cap Available: | No | Housing Material: | Cast Iron |
| Insert: | 2-18TX HX | Lubricant: | Oil Coated Only - No Factory Grease Fill |
| Shaft Locking Type: | Concentric | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Dynamic Load Rating (lb): | 7,340 lb |
| Bearing Type: | Standard Duty | Inner Ring Outside Diameter (in): | 2.07 in |
| Radial Clearance: | Standard | Base Length (in): | 7.25 in |
| Vibration Frequency Roller Spin: | 0.0376 cps | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Bearing Insert Finish: | Black Oxide |
| Maximum Speed (RPM): | 5850 rpm | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 4,467 lb | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461036662 | Weight: | 6.00 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

