Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Reduced Maintenance - Lubed for Life - NP-24T RM
Part #:711050
Catalog #:NP-24T RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.13 in | Overall Width (in): | 2.13 in |
| Overall Length (in): | 7.25 in | Overall Height (in): | 3.94 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 1.9375 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 2 in | Bolt Spacing Min (in): | 4.88 in |
| Bolt Spacing Max (in): | 5.88 in | Bolt Spacing (in): | 5.38 in |
| Centerline to Outermost Bearing Face (in): | 1.31 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Tapered Lands | Options: | Reduced Maintenance - Lubed for Life |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | No | Locking Collar Outside Diameter (in): | 2.75 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Bearing Insert Finish: | Black Oxide |
| Base Length (in): | 7.25 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Coating: | Powder Coated | Vibration Frequency Inner Ring Defect: | 0.0909 cps |
| Shaft Locking Type: | Concentric | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Roller Spin: | 0.0376 cps | Inner Ring Outside Diameter (in): | 2.07 in |
| Grease Fitting Thread Size: | 1/4-28 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Static Load Rating (lb): | 4,467 lb | Cage Type: | Land Riding Retainer |
| Size Code: | 2-19 | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| End Cap Available: | No | Housing Material: | Cast Iron |
| Dynamic Load Rating (lb): | 7,340 lb | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 5850 rpm | Insert: | NP-24T RM |
General Specifications
| UPC: | 662461336298 | Weight: | 6.00 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

