Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Reduced Maintenance - Lubed for Life - NP-20T RM
Part #:712266
Catalog #:NP-20T RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.56 in | Overall Height (in): | 3.75 in |
| Overall Width (in): | 1.88 in | Base Width (in): | 1.88 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.25 in |
| Base to Center Height (in): | 1.875 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.81 in | Bolt Spacing Min (in): | 4.69 in |
| Centerline to Outermost Bearing Face (in): | 1.12 in | Bolt Spacing (in): | 5 in |
| Bolt Spacing Max (in): | 5.31 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| Options: | Reduced Maintenance - Lubed for Life | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 2.5 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | No | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Concentric | Static Load Rating (lb): | 3,493 lb |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Cage Type: | Land Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | 2-14T RM |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | No | Size Code: | 2-17 |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (F): | 220 °F |
| Inner Ring Outside Diameter (in): | 1.851 in | Grease Fitting Thread Size: | 1/4-28 |
| Dynamic Load Rating (lb): | 5,782 lb | Vibration Frequency Roller Spin: | 0.0386 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Base Length (in): | 6.56 in |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| Lubricant: | Lithium Complex NLGI 2 Grease | Radial Clearance: | Standard |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Maximum Speed (RPM): | 6500 rpm |
General Specifications
| UPC: | 662461345351 | Weight: | 4.80 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

