Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Reduced Maintenance - Lubed for Life - NP-208TMC RM
Part #:712723
Catalog #:NP-208TMC RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Metric fitting
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.13 in | Base Width (in): | 2.13 in |
| Overall Length (in): | 7.25 in | Overall Height (in): | 3.94 in |
| Bolt Size (mm): | M14 mm | Bolt Size (in): | 1/2 in |
| Bore Diameter (mm): | 40 mm | Base to Center Height (in): | 1.9375 in |
| Foot Height (in): | 0.69 in | Length Through Bore (in): | 2 in |
| Centerline to Outermost Bearing Face (in): | 1.31 in | Bolt Spacing Min (in): | 4.88 in |
| Bolt Spacing Max (in): | 5.88 in | Bolt Spacing (in): | 5.38 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Options: | Reduced Maintenance - Lubed for Life | Outer Ring Land Profile: | Tapered Lands |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | No | Locking Collar Outside Diameter (in): | 2.75 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Base Length (in): | 7.25 in |
| Insert: | 5208TMC RM | Vibration Frequency Inner Ring Defect: | 0.0909 cps |
| Maximum Speed (RPM): | 4150 rpm | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Inner Ring Outside Diameter (in): | 2.07 in | Size Code: | 2-19 |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 4,467 lb | Max Operating Temperature (F): | 220 °F |
| Cage Type: | Land Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 7,340 lb | Vibration Frequency Roller Spin: | 0.0376 cps |
| End Cap Available: | No | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Finish: | Black Oxide |
| Shaft Locking Type: | Concentric | Lubricant: | Lithium Complex NLGI 2 Grease |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/4-28 | Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662461348543 | Weight: | 6.00 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

