Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Reduced Maintenance - Lubed for Life - NP-206TMC RM
Part #:712745
Catalog #:NP-206TMC RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Metric fitting
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.38 in | Overall Length (in): | 6.5 in |
| Overall Width (in): | 1.88 in | Base Width (in): | 1.88 in |
| Bolt Size (mm): | M12 mm | Bolt Size (in): | 1/2 in |
| Bore Diameter (mm): | 30 mm | Base to Center Height (in): | 1.6875 in |
| Foot Height (in): | 0.56 in | Length Through Bore (in): | 1.56 in |
| Bolt Spacing Max (in): | 5.06 in | Bolt Spacing (in): | 4.75 in |
| Bolt Spacing Min (in): | 4.44 in | Centerline to Outermost Bearing Face (in): | 0.98 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Options: | Reduced Maintenance - Lubed for Life |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 2.23 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | No | Inner Ring Outside Diameter (in): | 1.594 in |
| Grease Fitting Thread Size: | 1/4-28 | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Concentric | Dynamic Load Rating (lb): | 4,381 lb |
| Bearing Type: | Standard Duty | End Cap Available: | No |
| Size Code: | 2-13 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Static Load Rating (lb): | 2,567 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Cage Type: | Land Riding Retainer |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Roller Spin: | 0.0385 cps |
| Base Length (in): | 6.5 in | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | Insert: | 5206TMC RM |
| Maximum Speed (RPM): | 5450 rpm | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461348673 | Weight: | 3.80 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

