Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Reduced Maintenance - Lubed for Life - NP-12T RM
Part #:712878
Catalog #:NP-12T RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5 in | Overall Width (in): | 1.5 in |
| Overall Height (in): | 2.56 in | Base Width (in): | 1.5 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.75 in |
| Foot Height (in): | 0.5 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.28 in | Centerline to Outermost Bearing Face (in): | 0.78 in |
| Bolt Spacing Max (in): | 4.13 in | Bolt Spacing Min (in): | 3.38 in |
| Bolt Spacing (in): | 3.75 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | Reduced Maintenance - Lubed for Life |
| Outer Ring Land Profile: | Tapered Lands | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 1.8 in |
| Ability to Relubricate: | No | Maximum Speed (RPM): | 10200 rpm |
| Base Length (in): | 5 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Dynamic Load Rating (lb): | 2,611 lb | Inner Ring Outside Diameter (in): | 1.188 in |
| Housing Coating: | Powder Coated | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Vibration Frequency Roller Spin: | 0.0381 cps | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 2-012 |
| Grease Fitting Thread Size: | 1/4-28 | Fixed vs. Expansion: | Fixed |
| Cage Type: | Land Riding Retainer | Shaft Locking Type: | Concentric |
| Static Load Rating (lb): | 1,444 lb | Bearing Insert Finish: | Black Oxide |
| End Cap Available: | No | Insert: | 2-012T RM |
| Max Operating Temperature (F): | 220 °F | Housing Material: | Cast Iron |
| Radial Clearance: | Standard | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461350218 | Weight: | 2.00 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

