Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Reduced Maintenance - Lubed for Life - NP-35T RM
Part #:716705
Catalog #:NP-35T RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.00 in | Overall Length (in): | 8.63 in |
| Base Width (in): | 2.38 in | Overall Width (in): | 2.38 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 2.5000 in |
| Length Through Bore (in): | 2.25 in | Centerline to Outermost Bearing Face (in): | 1.38 in |
| Bolt Spacing Max (in): | 7 in | Bolt Spacing Min (in): | 6.5 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Options: | Reduced Maintenance - Lubed for Life |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 3.63 in |
| Ability to Relubricate: | No | Vibration Frequency Roller Spin: | 0.0437 cps |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Cast Iron | End Cap Available: | No |
| Lubricant: | Lithium Complex NLGI 2 Grease | Inner Ring Outside Diameter (in): | 2.719 in |
| Bearing Insert Finish: | Black Oxide | Base Length (in): | 8.63 in |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Shaft Locking Type: | Concentric | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Maximum Speed (RPM): | 4500 rpm | Housing Coating: | Powder Coated |
| Dynamic Load Rating (lb): | 9,752 lb | Vibration Frequency Outer Ring Defect: | 0.068 cps |
| Cage Type: | Land Riding Retainer | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Size Code: | 2-23 |
| Static Load Rating (lb): | 6,601 lb | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Insert: | 2-23T RM | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461383131 | Weight: | 10.40 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

