Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - MSPD-40
Part #:702186
Catalog #:MSPD-40
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking on both sides of ball path with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.50 in | Overall Length (in): | 11.75 in |
| Overall Height (in): | 6.31 in | Base Width (in): | 3.00 in |
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.5 in |
| Base to Center Height (in): | 3.1250 in | Foot Height (in): | 1.00 in |
| Length Through Bore (in): | 3.498 in | Centerline to Outermost Bearing Face (in): | 1.750 in |
| Bolt Spacing Max (in): | 9.88 in | Bolt Spacing Min (in): | 8.75 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Brass |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 350-450 in/lbs |
| Dynamic Load Rating (lb): | 13,971 lb | Housing Coating: | Powder Coated |
| Vibration Frequency Inner Ring Defect: | 0.0982 cps | Bearing Type: | Medium Duty |
| Size Code: | 2-211 | Fixed vs. Expansion: | Fixed |
| Housing Material: | Cast Iron | End Cap Available: | No |
| Insert: | 3-28D | Bearing Insert Finish: | Black Oxide |
| Lubricant: | Lithium Complex NLGI 2 Grease | Cage Type: | Land Riding Retainer |
| Shaft Locking Type: | Double Set Screw | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Inner Ring Outside Diameter (in): | 3.438 in | Grease Fitting Thread Size: | 1/8 NPT |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 3600 rpm |
| Vibration Frequency Roller Spin: | 0.0451 cps | Vibration Frequency Outer Ring Defect: | 0.0684 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 10,063 lb |
| Max Operating Temperature (F): | 220 °F | Base Length (in): | 11.75 in |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 662461016152 | Weight: | 22.00 LB |
| Packaged Length: | 12.38 IN | Packaged Width: | 7.13 IN |
| Packaged Height: | 3.56 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

