Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - MSPD-43
Part #:702187
Catalog #:MSPD-43
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking on both sides of ball path with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 13.38 in | Overall Height (in): | 7.31 in |
| Overall Width (in): | 3.5 in | Base Width (in): | 3.25 in |
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.6875 in |
| Base to Center Height (in): | 3.7500 in | Foot Height (in): | 1 in |
| Length Through Bore (in): | 3.500 in | Centerline to Outermost Bearing Face (in): | 1.750 in |
| Bolt Spacing Min (in): | 10.13 in | Bolt Spacing Max (in): | 11.38 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Brass |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 500-650 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Housing Coating: | Powder Coated | Bearing Insert Finish: | Black Oxide |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 14,839 lb |
| Fixed vs. Expansion: | Fixed | Insert: | 3-211D |
| Vibration Frequency Roller Spin: | 0.0476 cps | Housing Material: | Cast Iron |
| Shaft Locking Type: | Double Set Screw | Vibration Frequency Fundamental Train: | 0.0069 cps |
| Size Code: | 2-215 | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 3.641 in | Static Load Rating (lb): | 11,224 lb |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Base Length (in): | 13.38 in | Maximum Speed (RPM): | 3600 rpm |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Inner Ring Defect: | 0.1072 cps | Cage Type: | Land Riding Retainer |
| Bearing Type: | Medium Duty | Vibration Frequency Outer Ring Defect: | 0.0761 cps |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461016169 | Weight: | 28.00 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 14.25 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

