Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - MPD-47 AXQ
Part #:709651
Catalog #:MPD-47 AXQ
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking on both sides of ball path with diamond faceted setscrews
- Reduced internal clearance and tight housing fit
- 100% grease fill
- Adapter and grease fitting for easier accessible relubrications
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 7.25 in | Base Width (in): | 3.50 in |
| Overall Width (in): | 3.88 in | Overall Length (in): | 13 in |
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 2.9375 in |
| Base to Center Height (in): | 3.5000 in | Foot Height (in): | 1.25 in |
| Length Through Bore (in): | 3.875 in | Centerline to Outermost Bearing Face (in): | 1.938 in |
| Bolt Spacing Min (in): | 7.88 in | Bolt Spacing Max (in): | 10.13 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Brass |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 500-650 in/lbs |
| Grease Fitting Thread Size: | 1/4 NPT | Housing Material: | Cast Iron |
| Inner Ring Outside Diameter (in): | 3.922 in | Base Length (in): | 13.00 in |
| Vibration Frequency Inner Ring Defect: | 0.1074 cps | Vibration Frequency Roller Spin: | 0.0470 cps |
| Dynamic Load Rating (lb): | 17,412 lb | Housing Coating: | Powder Coated |
| Cage Type: | Land Riding Retainer | Size Code: | 2-33 |
| Insert: | 3-215D IU | Fixed vs. Expansion: | Fixed |
| End Cap Available: | No | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Outer Ring Defect: | 0.0759 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0069 cps | Maximum Speed (RPM): | 3150 rpm |
| Static Load Rating (lb): | 13,174 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Type: | Medium Duty | Bearing Insert Finish: | Black Oxide |
| Shaft Locking Type: | Double Set Screw |
General Specifications
| UPC: | 662461050309 | Weight: | 32.30 LB |
| Packaged Length: | 14.25 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

