Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - EMPD-63
Part #:713199
Catalog #:EMPD-63
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Zone hardened inner ring with 120° spacing setscrew locking on both sides of ball path with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.38 in | Overall Height (in): | 10.00 in |
| Base Width (in): | 4.75 in | Overall Length (in): | 17 in |
| Bolt Size (in): | 1 in | Bore Diameter (in): | 3.9375 in |
| Base to Center Height (in): | 5.0000 in | Foot Height (in): | 1.31 in |
| Length Through Bore (in): | 5.375 in | Bolt Spacing Max (in): | 14.75 in |
| Centerline to Outermost Bearing Face (in): | 2.688 in | Bolt Spacing Min (in): | 11.75 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Brass |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 1100-1440 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Dynamic Load Rating (lb): | 29,905 lb | Base Length (in): | 17.00 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.0986 cps |
| Static Load Rating (lb): | 23,553 lb | Cage Type: | Land Riding Retainer |
| Size Code: | 2-43 | Bearing Type: | Medium Duty |
| Expansion Capability (in): | .28 in | Shaft Locking Type: | Double Set Screw |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Expansion |
| Grease Fitting Thread Size: | 1/4 NPT | Insert: | AR 3-315D |
| Vibration Frequency Roller Spin: | 0.044 cps | Maximum Speed (RPM): | 2400 rpm |
| End Cap Available: | No | Vibration Frequency Outer Ring Defect: | 0.0681 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Radial Clearance: | Standard |
| Housing Coating: | Powder Coated | Bearing Insert Finish: | Black Oxide |
| Inner Ring Outside Diameter (in): | 5.172 in | Housing Material: | Cast Iron |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461066560 | Weight: | 73.20 LB |
| Packaged Length: | 17.88 IN | Packaged Width: | 11.63 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

