Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - Air Handling Housing Fit, Noise Tested - MPD-27C CXU
Part #:713409
Catalog #:MPD-27C CXU
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking on both sides of ball path with diamond faceted setscrews
- Air Handling noise check for quiet operation
- Looser than standard housing fit for ease of alignment on lightweight frames
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.63 in | Overall Width (in): | 2.63 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.6875 in |
| Base to Center Height (in): | 2.5000 in | Length Through Bore (in): | 2.500 in |
| Bolt Spacing Min (in): | 5.44 in | Bolt Spacing Max (in): | 6.81 in |
| Centerline to Outermost Bearing Face (in): | 1.250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | Air Handling Housing Fit, Noise Tested |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Size Code: | 2-115 | Housing Coating: | Powder Coated |
| Base Length (in): | 8.75 in | Maximum Speed (RPM): | 5000 rpm |
| Bearing Type: | Medium Duty | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Outer Ring Defect: | 0.0683 cps | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/8 NPT | Shaft Locking Type: | Double Set Screw |
| Housing Material: | Cast Iron | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Land Riding Retainer | Lubricant: | Lithium Complex NLGI 2 Grease |
| Dynamic Load Rating (lb): | 7,889 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 2.469 in | Vibration Frequency Inner Ring Defect: | 0.0984 cps |
| Static Load Rating (lb): | 5,216 lb | End Cap Available: | No |
| Insert: | 3-111D CXU | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Radial Clearance: | Standard | Vibration Frequency Roller Spin: | 0.0445 cps |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461379332 | Weight: | 9.50 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

