Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Eccentric Lock - TXP-207
Part #:707586
Catalog #:TXP-207
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Eccentric locking designed for locking in direction of rotation
- Designed to be used in combination with expansion bearing ETXP-207 for textile applications
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.19 in | Overall Length (in): | 7.94 in |
| Overall Width (in): | 2.03 in | Base Width (in): | 2.03 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (mm): | 35 mm |
| Base to Center Height (in): | 2.125 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 2.01 in | Bolt Spacing Max (in): | 6.38 in |
| Centerline to Outermost Bearing Face (in): | 1.27 in | Bolt Spacing Min (in): | 5 in |
| Bolt Spacing (in): | 5.69 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.17 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 3,493 lb | Maximum Speed (RPM): | 2000 rpm |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Size Code: | 2-17 |
| End Cap Available: | No | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Radial Clearance: | Standard |
| Lubricant: | Lithium Complex Grease With Synthetic Oil | Cage Type: | Land Riding Retainer |
| Housing Coating: | Powder Coated | Grease Fitting Thread Size: | 1/4-28 |
| Insert: | TX-207 | Vibration Frequency Roller Spin: | 0.0386 cps |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Shaft Locking Type: | Eccentric | Housing Material: | Cast Iron |
| Base Length (in): | 7.94 in | Inner Ring Outside Diameter (in): | 1.851 in |
| Dynamic Load Rating (lb): | 5,782 lb |
General Specifications
| UPC: | 662461297339 | Weight: | 6.54 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

