Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Eccentric Lock - ETXP-39
Part #:713108
Catalog #:ETXP-39
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Eccentric locking designed for locking in direction of rotation
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 6.25 in | Overall Width (in): | 3.25 in |
| Overall Length (in): | 11.25 in | Base Width (in): | 3.25 in |
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.4375 in |
| Base to Center Height (in): | 3.0000 in | Foot Height (in): | 1.06 in |
| Length Through Bore (in): | 3.07 in | Bolt Spacing Min (in): | 7.13 in |
| Bolt Spacing Max (in): | 8.88 in | Centerline to Outermost Bearing Face (in): | 1.85 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 3.38 in |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Shaft Locking Type: | Eccentric | Static Load Rating (lb): | 8,150 lb |
| Max Operating Temperature (F): | 220 °F | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | ETX-39 |
| Maximum Speed (RPM): | 2550 rpm | Housing Coating: | Powder Coated |
| Bearing Insert Finish: | Black Oxide | Radial Clearance: | Standard |
| Vibration Frequency Roller Spin: | 0.0432 cps | Dynamic Load Rating (lb): | 11,789 lb |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Ring Outside Diameter (in): | 2.984 in |
| Housing Material: | Cast Iron | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Cage Type: | Land Riding Retainer | Vibration Frequency Inner Ring Defect: | 0.0989 cps |
| End Cap Available: | No | Size Code: | 2-27 |
| Base Length (in): | 11.25 in | Fixed vs. Expansion: | Expansion |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461065990 | Weight: | 20.00 LB |
| Packaged Length: | 12.38 IN | Packaged Width: | 7.13 IN |
| Packaged Height: | 3.56 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

