Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Eccentric Lock - ETXP-35
Part #:714378
Catalog #:ETXP-35
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Eccentric locking designed for locking in direction of rotation
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.63 in | Base Width (in): | 3.13 in |
| Overall Width (in): | 3.13 in | Overall Length (in): | 10.25 in |
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.1875 in |
| Base to Center Height (in): | 2.7500 in | Foot Height (in): | 1.06 in |
| Length Through Bore (in): | 2.813 in | Bolt Spacing Min (in): | 6.56 in |
| Centerline to Outermost Bearing Face (in): | 1.828 in | Bolt Spacing Max (in): | 7.94 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 3.00 in | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | Expansion | Maximum Speed (RPM): | 3250 rpm |
| Bearing Type: | Standard Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Radial Clearance: | Standard |
| Vibration Frequency Roller Spin: | 0.0437 cps | Shaft Locking Type: | Eccentric |
| Housing Coating: | Powder Coated | Dynamic Load Rating (lb): | 9,752 lb |
| Static Load Rating (lb): | 6,601 lb | Bearing Insert Finish: | Black Oxide |
| Base Length (in): | 10.25 in | End Cap Available: | No |
| Housing Material: | Cast Iron | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Cage Type: | Land Riding Retainer | Size Code: | 2-23 |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Inner Ring Outside Diameter (in): | 2.719 in |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Insert: | ETX-35 |
General Specifications
| UPC: | 662461074039 | Weight: | 15.65 LB |
| Packaged Length: | 11.13 IN | Packaged Width: | 6.31 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

