Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VPB-25MM
Part #:732699
Catalog #:VPB-25MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.81 in | Overall Length (in): | 5.5 in |
| Overall Width (in): | 1.44 in | Base Width (in): | 1.41 in |
| Bolt Size (in): | 3/8 in | Bolt Size (mm): | M10 mm |
| Bore Diameter (mm): | 25 mm | Base to Center Height (in): | 1.4375 in |
| Foot Height (in): | 0.59 in | Length Through Bore (in): | 1.438 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in | Bolt Spacing Max (in): | 4.56 in |
| Bolt Spacing Min (in): | 3.69 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 1.94 in | End Cap Available: | No |
| Cage Type: | Ball Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | VB-25MM | Dynamic Load Rating (lb): | 2,801 lb |
| Grease Fitting Thread Size: | 1/8 NPT | Radial Clearance: | Standard |
| Static Load Rating (lb): | 1,651 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 205 | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Concentric | Base Length (in): | 5.50 in |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (F): | 225 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 107 °C |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 5500 rpm |
| Inner Ring Outside Diameter (in): | 1.375 in | Housing Coating: | Powder Coated |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662460604930 | Weight: | 1.86 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

