Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VPB-35MM
Part #:732701
Catalog #:VPB-35MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.81 in | Base Width (in): | 1.75 in |
| Overall Length (in): | 6.38 in | Overall Height (in): | 3.69 in |
| Bolt Size (mm): | M12 mm | Bolt Size (in): | 1/2 in |
| Bore Diameter (mm): | 35 mm | Foot Height (in): | 0.81 in |
| Base to Center Height (in): | 1.875 in | Length Through Bore (in): | 1.81 in |
| Bolt Spacing (in): | 4.94 in | Centerline to Outermost Bearing Face (in): | 1.12 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt |
| Slot Length (in): | 0.88 in | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 2.62 in | Ability to Relubricate: | Yes |
| Dynamic Load Rating (lb): | 5,810 lb | Housing Material: | Cast Iron |
| Radial Clearance: | Standard | Housing Coating: | Powder Coated |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 1.847 in | Static Load Rating (lb): | 3,440 lb |
| Max Operating Temperature (F): | 225 °F | Insert: | VB-35MM |
| Vibration Frequency Roller Spin: | 0.0383 cps | Cage Type: | Ball Riding Retainer |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (RPM): | 4000 rpm | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Fixed vs. Expansion: | Fixed | Bearing Insert Finish: | Black Oxide |
| Base Length (in): | 6.38 in | Size Code: | 207 |
| Shaft Locking Type: | Concentric | Max Operating Temperature (C): | 107 °C |
| Bearing Type: | Standard Duty | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
General Specifications
| UPC: | 662460604954 | Weight: | 3.70 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

