Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VPB-40MM
Part #:732702
Catalog #:VPB-40MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4 in | Overall Width (in): | 2 in |
| Base Width (in): | 1.88 in | Overall Length (in): | 7.06 in |
| Bolt Size (in): | 1/2 in | Bolt Size (mm): | M12 mm |
| Bore Diameter (mm): | 40 mm | Foot Height (in): | 0.81 in |
| Base to Center Height (in): | 2 in | Length Through Bore (in): | 2 in |
| Centerline to Outermost Bearing Face (in): | 1.31 in | Bolt Spacing (in): | 5.48 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 1.05 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.75 in |
| Inner Ring Outside Diameter (in): | 2.084 in | Max Operating Temperature (F): | 225 °F |
| Size Code: | 208 | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Finish: | Black Oxide | Radial Clearance: | Standard |
| Static Load Rating (lb): | 4,460 lb | Housing Material: | Cast Iron |
| Grease Fitting Thread Size: | 1/8 NPT | Insert: | VB-40MM |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Vibration Frequency Roller Spin: | 0.0367 cps | Vibration Frequency Outer Ring Defect: | 0.0588 cps |
| Maximum Speed (RPM): | 3500 rpm | Max Operating Temperature (C): | 107 °C |
| Dynamic Load Rating (lb): | 7,330 lb | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Concentric | Base Length (in): | 7.06 in |
| Housing Coating: | Powder Coated | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | End Cap Available: | No |
General Specifications
| UPC: | 662460604961 | Weight: | 5.48 LB |
| HTC: | 8483.20.8040 | Country of Origin: | United States of America |

