Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VPB-50MM
Part #:732703
Catalog #:VPB-50MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 8.13 in | Overall Height (in): | 4.56 in |
| Overall Width (in): | 2.38 in | Base Width (in): | 2.38 in |
| Bolt Size (in): | 5/8 in | Bolt Size (mm): | M16 mm |
| Bore Diameter (mm): | 50 mm | Foot Height (in): | 0.88 in |
| Base to Center Height (in): | 2.2500 in | Length Through Bore (in): | 2.09 in |
| Bolt Spacing Min (in): | 6 in | Centerline to Outermost Bearing Face (in): | 1.34 in |
| Bolt Spacing Max (in): | 6.5 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 3.38 in |
| Ability to Relubricate: | Yes | Housing Material: | Cast Iron |
| Base Length (in): | 8.13 in | Vibration Frequency Roller Spin: | 0.0445 cps |
| Dynamic Load Rating (lb): | 7,889 lb | Bearing Insert Finish: | Black Oxide |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Maximum Speed (RPM): | 3000 rpm | Size Code: | 210 |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Max Operating Temperature (C): | 107 °C |
| Inner Ring Outside Diameter (in): | 2.469 in | Bearing Type: | Standard Duty |
| Static Load Rating (lb): | 5,216 lb | Insert: | VB-50MM |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Cage Type: | Ball Riding Retainer | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 225 °F | Shaft Locking Type: | Concentric |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps |
General Specifications
| UPC: | 662460604978 | Weight: | 7.00 LB |
| HTC: | 8483.20.8040 | Country of Origin: | United States of America |

