Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VPB-60MM
Part #:732704
Catalog #:VPB-60MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.63 in | Overall Height (in): | 5.56 in |
| Overall Length (in): | 9.5 in | Base Width (in): | 2.38 in |
| Bolt Size (mm): | M16 mm | Bolt Size (in): | 5/8 in |
| Bore Diameter (mm): | 60 mm | Base to Center Height (in): | 2.75 in |
| Foot Height (in): | 0.88 in | Length Through Bore (in): | 2.625 in |
| Bolt Spacing Min (in): | 6.88 in | Centerline to Outermost Bearing Face (in): | 1.625 in |
| Bolt Spacing Max (in): | 7.94 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 4.13 in |
| Ability to Relubricate: | Yes | Maximum Speed (RPM): | 2500 rpm |
| Bearing Type: | Standard Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 8,150 lb |
| Cage Type: | Ball Riding Retainer | Size Code: | 212 |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Finish: | Black Oxide |
| Insert: | VB-60MM | Housing Material: | Cast Iron |
| Radial Clearance: | Standard | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 11,789 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Concentric | Max Operating Temperature (C): | 107 °C |
| Max Operating Temperature (F): | 225 °F | Housing Coating: | Powder Coated |
| Inner Ring Outside Diameter (in): | 2.984 in | End Cap Available: | No |
General Specifications
| UPC: | 662460604985 | Weight: | 10.10 LB |
| Packaged Length: | 9.68 IN | Packaged Width: | 5.69 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

