Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VPB-45MM
Part #:732705
Catalog #:VPB-45MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.00 in | Overall Width (in): | 2.00 in |
| Overall Height (in): | 4.25 in | Overall Length (in): | 7.38 in |
| Bolt Size (in): | 5/8 in | Bolt Size (mm): | M12 mm |
| Bore Diameter (mm): | 45 mm | Base to Center Height (in): | 2.13 in |
| Foot Height (in): | 0.75 in | Length Through Bore (in): | 2.00 in |
| Bolt Spacing Min (in): | 5.25 in | Centerline to Outermost Bearing Face (in): | 1.31 in |
| Bolt Spacing Max (in): | 6.06 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 240 in/lbs |
| Locking Collar Outside Diameter (in): | 2.94 in | Ability to Relubricate: | Yes |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Dynamic Load Rating (lb): | 7,901 lb | Base Length (in): | 7.38 in |
| Maximum Speed (RPM): | 3000 rpm | Grease Fitting Thread Size: | 1/4-28 |
| End Cap Available: | No | Bearing Type: | Standard Duty |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Concentric |
| Insert: | VB-45MM | Max Operating Temperature (C): | 107 °C |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Cast Iron | Static Load Rating (lb): | 5,139 lb |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Housing Coating: | Powder Coated | Size Code: | 209 |
| Inner Ring Outside Diameter (in): | 2.297 in | Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 662460605463 | Weight: | 5.78 LB |
| Packaged Length: | 7.80 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

