Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VPB-224
Part #:766187
Catalog #:VPB-224
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4 in | Overall Width (in): | 2 in |
| Overall Length (in): | 7.06 in | Base Width (in): | 1.88 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Foot Height (in): | 0.81 in | Base to Center Height (in): | 2 in |
| Length Through Bore (in): | 2 in | Bolt Spacing (in): | 5.48 in |
| Centerline to Outermost Bearing Face (in): | 1.31 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 1.05 in | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 2.75 in | Ability to Relubricate: | Yes |
| Max Operating Temperature (C): | 107 °C | Static Load Rating (lb): | 4,460 lb |
| Housing Coating: | Powder Coated | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Outer Ring Defect: | 0.0588 cps | Shaft Locking Type: | Concentric |
| Max Operating Temperature (F): | 225 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 208 | Grease Fitting Thread Size: | 1/8 NPT |
| Dynamic Load Rating (lb): | 7,330 lb | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| Insert: | VB-224 | Maximum Speed (RPM): | 3500 rpm |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Material: | Cast Iron |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Vibration Frequency Roller Spin: | 0.0367 cps |
| Inner Ring Outside Diameter (in): | 2.084 in | Radial Clearance: | Standard |
| Base Length (in): | 7.06 in | End Cap Available: | No |
| Bearing Type: | Standard Duty | Vibration Frequency Fundamental Train: | 0.0065 cps |
General Specifications
| UPC: | 662460345994 | Weight: | 5.10 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

