Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VPB-226
Part #:766188
Catalog #:VPB-226
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.38 in | Overall Width (in): | 2.00 in |
| Base Width (in): | 2.00 in | Overall Height (in): | 4.25 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.625 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 2.13 in |
| Length Through Bore (in): | 2.00 in | Bolt Spacing Min (in): | 5.25 in |
| Centerline to Outermost Bearing Face (in): | 1.31 in | Bolt Spacing Max (in): | 6.06 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 240 in/lbs |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.81 in |
| Base Length (in): | 7.38 in | End Cap Available: | No |
| Radial Clearance: | Standard | Shaft Locking Type: | Concentric |
| Max Operating Temperature (C): | 107 °C | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 3000 rpm |
| Size Code: | 209 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (F): | 225 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Dynamic Load Rating (lb): | 7,901 lb |
| Housing Coating: | Powder Coated | Static Load Rating (lb): | 5,139 lb |
| Inner Ring Outside Diameter (in): | 2.297 in | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | VB-226 |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662460346007 | Weight: | 5.56 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

