Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VPB-236
Part #:766195
Catalog #:VPB-236
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.38 in | Overall Length (in): | 9.5 in |
| Overall Height (in): | 5.44 in | Overall Width (in): | 2.63 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.25 in |
| Foot Height (in): | 1.19 in | Base to Center Height (in): | 2.75 in |
| Length Through Bore (in): | 2.625 in | Bolt Spacing (in): | 7.50 in |
| Centerline to Outermost Bearing Face (in): | 1.70 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 1.13 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 4.06 in |
| Setscrew Torque (in-lbs): | 313-348 in/lbs | Insert: | VB-236 |
| Size Code: | 212 | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Shaft Locking Type: | Concentric | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Max Operating Temperature (F): | 225 °F | Housing Coating: | Powder Coated |
| Base Length (in): | 9.50 in | Housing Material: | Cast Iron |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 2500 rpm |
| Bearing Insert Finish: | Black Oxide | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Dynamic Load Rating (lb): | 11,840 lb |
| Inner Ring Outside Diameter (in): | 2.984 in | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| End Cap Available: | No | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Static Load Rating (lb): | 8,080 lb |
| Vibration Frequency Roller Spin: | 0.0430 cps |
General Specifications
| UPC: | 662460346076 | Weight: | 12.12 LB |
| Packaged Length: | 9.68 IN | Packaged Width: | 5.69 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

