Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VPB-316
Part #:766197
Catalog #:VPB-316
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.75 in | Overall Height (in): | 3.34 in |
| Overall Width (in): | 1.75 in | Overall Length (in): | 6.19 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1 in |
| Foot Height (in): | 0.72 in | Base to Center Height (in): | 1.75 in |
| Length Through Bore (in): | 1.56 in | Bolt Spacing (in): | 4.63 in |
| Bolt Spacing Max (in): | 5.06 in | Centerline to Outermost Bearing Face (in): | 0.98 in |
| Bolt Spacing Min (in): | 4.19 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.23 in | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 206 | Vibration Frequency Roller Spin: | 0.0385 cps |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/4-28 |
| Inner Ring Outside Diameter (in): | 1.594 in | Maximum Speed (RPM): | 4500 rpm |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Insert: | VB-316 | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Static Load Rating (lb): | 2,567 lb | Max Operating Temperature (C): | 107 °C |
| Bearing Type: | Medium Duty | Base Length (in): | 6.19 in |
| Shaft Locking Type: | Concentric | Housing Material: | Cast Iron |
| Housing Coating: | Powder Coated | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Dynamic Load Rating (lb): | 4,390 lb |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 662460345154 | Weight: | 3.10 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

