Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VPB-319
Part #:766198
Catalog #:VPB-319
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.81 in | Overall Height (in): | 3.69 in |
| Overall Length (in): | 6.38 in | Base Width (in): | 1.75 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.1875 in |
| Base to Center Height (in): | 1.875 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 1.81 in | Centerline to Outermost Bearing Face (in): | 1.12 in |
| Bolt Spacing (in): | 4.94 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt |
| Slot Length (in): | 0.88 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.5 in |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Static Load Rating (lb): | 3,440 lb | Insert: | VB-319 |
| Inner Ring Outside Diameter (in): | 1.847 in | Vibration Frequency Roller Spin: | 0.0383 cps |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 225 °F |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Base Length (in): | 6.38 in | Shaft Locking Type: | Concentric |
| End Cap Available: | No | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Housing Coating: | Powder Coated | Dynamic Load Rating (lb): | 5,810 lb |
| Bearing Type: | Medium Duty | Radial Clearance: | Standard |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 207 | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (C): | 107 °C | Maximum Speed (RPM): | 4000 rpm |
General Specifications
| UPC: | 662460345178 | Weight: | 3.80 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

