Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VPB-332
Part #:766215
Catalog #:VPB-332
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 8.88 in | Base Width (in): | 2.31 in |
| Overall Width (in): | 2.31 in | Overall Height (in): | 5.00 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2 in |
| Base to Center Height (in): | 2.5000 in | Foot Height (in): | 1.00 in |
| Length Through Bore (in): | 2.25 in | Bolt Spacing (in): | 6.94 in |
| Centerline to Outermost Bearing Face (in): | 1.38 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt |
| Slot Length (in): | 1.22 in | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 3.50 in | Ability to Relubricate: | Yes |
| Static Load Rating (lb): | 6,601 lb | Cage Type: | Ball Riding Retainer |
| Dynamic Load Rating (lb): | 9,752 lb | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 225 °F | Base Length (in): | 8.88 in |
| Housing Coating: | Powder Coated | Maximum Speed (RPM): | 2500 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (C): | 107 °C | Inner Ring Outside Diameter (in): | 2.719 in |
| Bearing Type: | Medium Duty | Shaft Locking Type: | Concentric |
| Size Code: | 211 | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Roller Spin: | 0.0437 cps | Housing Material: | Cast Iron |
| Grease Fitting Thread Size: | 1/8 NPT | End Cap Available: | No |
| Radial Clearance: | Standard | Insert: | VB-232 |
General Specifications
| UPC: | 662460345284 | Weight: | 9.05 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

