Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - Air Handling Housing Fit, Noise Tested - VPB-35MM AH
Part #:764008
Catalog #:VPB-35MM AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.81 in | Base Width (in): | 1.75 in |
| Overall Length (in): | 6.38 in | Overall Height (in): | 3.69 in |
| Bolt Size (mm): | M12 mm | Bolt Size (in): | 1/2 in |
| Bore Diameter (mm): | 35 mm | Foot Height (in): | 0.81 in |
| Base to Center Height (in): | 1.875 in | Length Through Bore (in): | 1.81 in |
| Bolt Spacing (in): | 4.94 in | Centerline to Outermost Bearing Face (in): | 1.12 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Options: | Air Handling Housing Fit, Noise Tested | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Pillow Block, Two Bolt | Slot Length (in): | 0.88 in |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.62 in |
| Ability to Relubricate: | Yes | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Fixed vs. Expansion: | Fixed | Cage Type: | Ball Riding Retainer |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/8 NPT |
| Shaft Locking Type: | Concentric | Inner Ring Outside Diameter (in): | 1.847 in |
| Insert: | VB-35MM | Max Operating Temperature (F): | 225 °F |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 5,810 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Static Load Rating (lb): | 3,440 lb |
| End Cap Available: | No | Vibration Frequency Roller Spin: | 0.0383 cps |
| Housing Coating: | Powder Coated | Maximum Speed (RPM): | 4000 rpm |
| Max Operating Temperature (C): | 107 °C | Housing Material: | Cast Iron |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Insert Finish: | Black Oxide |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Base Length (in): | 6.38 in | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Size Code: | 207 |
General Specifications
| UPC: | 662461376331 | Weight: | 3.75 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

