Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - Air Handling Housing Fit, Noise Tested - VPB-219 AH
Part #:764057
Catalog #:VPB-219 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Base Width (in): | 1.75 in |
| Overall Length (in): | 6.19 in | Overall Height (in): | 3.28 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.1875 in |
| Foot Height (in): | 0.66 in | Base to Center Height (in): | 1.6875 in |
| Length Through Bore (in): | 1.56 in | Bolt Spacing (in): | 4.63 in |
| Bolt Spacing Min (in): | 4.19 in | Centerline to Outermost Bearing Face (in): | 0.98 in |
| Bolt Spacing Max (in): | 5.06 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Options: | Air Handling Housing Fit, Noise Tested | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.23 in |
| End Cap Available: | No | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Insert: | VB-219AH | Cage Type: | Ball Riding Retainer |
| Lubricant: | Lithium Complex NLGI 2 Grease | Maximum Speed (RPM): | 4500 rpm |
| Static Load Rating (lb): | 2,567 lb | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Housing Coating: | Powder Coated | Radial Clearance: | Standard |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 225 °F |
| Bearing Type: | Standard Duty | Base Length (in): | 6.19 in |
| Max Operating Temperature (C): | 107 °C | Inner Ring Outside Diameter (in): | 1.594 in |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Shaft Locking Type: | Concentric |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 4,390 lb |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Roller Spin: | 0.0385 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 206 |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662460347745 | Weight: | 2.89 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

