Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - Air Handling Housing Fit, Noise Tested - VPB-235 AH
Part #:764061
Catalog #:VPB-235 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 8.88 in | Overall Width (in): | 2.31 in |
| Overall Height (in): | 5.00 in | Base Width (in): | 2.31 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Foot Height (in): | 1.00 in | Base to Center Height (in): | 2.5000 in |
| Length Through Bore (in): | 2.25 in | Centerline to Outermost Bearing Face (in): | 1.38 in |
| Bolt Spacing (in): | 6.94 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Options: | Air Handling Housing Fit, Noise Tested |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Slot Length (in): | 1.22 in |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 3.63 in | Bearing Insert Finish: | Black Oxide |
| Insert: | VB-235AH | Max Operating Temperature (F): | 225 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 211 |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Lithium Complex NLGI 2 Grease |
| Radial Clearance: | Standard | Base Length (in): | 8.88 in |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Static Load Rating (lb): | 6,601 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Shaft Locking Type: | Concentric | Maximum Speed (RPM): | 2500 rpm |
| Cage Type: | Ball Riding Retainer | End Cap Available: | No |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 2.719 in |
| Dynamic Load Rating (lb): | 9,752 lb | Housing Material: | Cast Iron |
| Bearing Type: | Standard Duty | Vibration Frequency Outer Ring Defect: | 0.068 cps |
| Housing Coating: | Powder Coated | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Roller Spin: | 0.0437 cps |
General Specifications
| UPC: | 662460347783 | Weight: | 8.83 LB |
| Packaged Length: | 10.30 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 3.10 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

