Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - Air Handling Housing Fit, Noise Tested - VPB-316 AH
Part #:764063
Catalog #:VPB-316 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.75 in | Overall Width (in): | 1.75 in |
| Overall Height (in): | 3.34 in | Overall Length (in): | 6.19 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.75 in | Foot Height (in): | 0.72 in |
| Length Through Bore (in): | 1.56 in | Bolt Spacing Max (in): | 5.06 in |
| Bolt Spacing (in): | 4.63 in | Bolt Spacing Min (in): | 4.19 in |
| Centerline to Outermost Bearing Face (in): | 0.98 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Air Handling Housing Fit, Noise Tested | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 2.23 in | Ability to Relubricate: | Yes |
| Base Length (in): | 6.19 in | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Max Operating Temperature (F): | 225 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 2,567 lb | Insert: | VB-316AH |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Medium Duty |
| Radial Clearance: | Standard | Cage Type: | Ball Riding Retainer |
| Inner Ring Outside Diameter (in): | 1.594 in | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 4500 rpm | Bearing Insert Finish: | Black Oxide |
| Size Code: | 206 | Dynamic Load Rating (lb): | 4,390 lb |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Concentric | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Roller Spin: | 0.0385 cps |
| Housing Coating: | Powder Coated | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662460345161 | Weight: | 3.10 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

