Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - Air Handling Housing Fit, Noise Tested - VPB-335 AH
Part #:764069
Catalog #:VPB-335 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.63 in | Overall Length (in): | 9.5 in |
| Overall Height (in): | 5.56 in | Base Width (in): | 2.38 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Base to Center Height (in): | 2.75 in | Foot Height (in): | 0.88 in |
| Length Through Bore (in): | 2.625 in | Bolt Spacing Max (in): | 7.94 in |
| Centerline to Outermost Bearing Face (in): | 1.625 in | Bolt Spacing Min (in): | 6.88 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Options: | Air Handling Housing Fit, Noise Tested |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 4.06 in |
| Shaft Locking Type: | Concentric | Insert: | VB-335AH |
| Static Load Rating (lb): | 8,150 lb | Max Operating Temperature (F): | 225 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 2.984 in | Max Operating Temperature (C): | 107 °C |
| Housing Material: | Cast Iron | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated | Radial Clearance: | Standard |
| Grease Fitting Thread Size: | 1/8 NPT | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed | Base Length (in): | 9.50 in |
| Bearing Type: | Medium Duty | Dynamic Load Rating (lb): | 11,789 lb |
| End Cap Available: | No | Maximum Speed (RPM): | 2500 rpm |
| Bearing Insert Finish: | Black Oxide | Size Code: | 212 |
General Specifications
| UPC: | 662460345307 | Weight: | 10.40 LB |
| Packaged Length: | 9.68 IN | Packaged Width: | 5.69 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

