Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - Air Handling Housing Fit, Noise Tested - VPB-25MM AH
Part #:764206
Catalog #:VPB-25MM AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.44 in | Overall Height (in): | 2.81 in |
| Base Width (in): | 1.41 in | Overall Length (in): | 5.5 in |
| Bolt Size (in): | 3/8 in | Bolt Size (mm): | M10 mm |
| Bore Diameter (mm): | 25 mm | Base to Center Height (in): | 1.4375 in |
| Foot Height (in): | 0.59 in | Length Through Bore (in): | 1.438 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in | Bolt Spacing Min (in): | 3.69 in |
| Bolt Spacing Max (in): | 4.56 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Options: | Air Handling Housing Fit, Noise Tested |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 1.94 in |
| Static Load Rating (lb): | 1,651 lb | End Cap Available: | No |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 2,801 lb |
| Maximum Speed (RPM): | 5500 rpm | Size Code: | 205 |
| Insert: | VB-25MM | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Concentric | Max Operating Temperature (C): | 107 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 225 °F |
| Bearing Type: | Standard Duty | Housing Coating: | Powder Coated |
| Base Length (in): | 5.50 in | Housing Material: | Cast Iron |
| Cage Type: | Ball Riding Retainer | Inner Ring Outside Diameter (in): | 1.375 in |
| Radial Clearance: | Standard | Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662460601496 | Weight: | 1.86 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

