Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - Air Handling Housing Fit, Noise Tested - VPB-30MM AH
Part #:764686
Catalog #:VPB-30MM AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.75 in | Overall Height (in): | 3.28 in |
| Overall Length (in): | 6.19 in | Overall Width (in): | 1.75 in |
| Bolt Size (in): | 1/2 in | Bolt Size (mm): | M12 mm |
| Bore Diameter (mm): | 30 mm | Base to Center Height (in): | 1.6875 in |
| Foot Height (in): | 0.66 in | Length Through Bore (in): | 1.56 in |
| Bolt Spacing Min (in): | 4.19 in | Centerline to Outermost Bearing Face (in): | 0.98 in |
| Bolt Spacing Max (in): | 5.06 in | Bolt Spacing (in): | 4.63 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Options: | Air Handling Housing Fit, Noise Tested |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 2.23 in | Ability to Relubricate: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Standard Duty | Base Length (in): | 6.19 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Cage Type: | Ball Riding Retainer |
| Bearing Insert Finish: | Black Oxide | End Cap Available: | No |
| Max Operating Temperature (C): | 107 °C | Housing Coating: | Powder Coated |
| Radial Clearance: | Standard | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Inner Ring Outside Diameter (in): | 1.594 in | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Max Operating Temperature (F): | 225 °F | Shaft Locking Type: | Concentric |
| Size Code: | 206 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 4500 rpm | Vibration Frequency Roller Spin: | 0.0385 cps |
| Housing Material: | Cast Iron | Dynamic Load Rating (lb): | 4,390 lb |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/4-28 |
| Static Load Rating (lb): | 2,567 lb | Insert: | VB-30MM |
General Specifications
| UPC: | 662460601502 | Weight: | 2.88 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

