Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - Air Handling Housing Fit, Noise Tested - VPB-224 AH
Part #:764810
Catalog #:VPB-224 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.88 in | Overall Length (in): | 7.06 in |
| Overall Width (in): | 2 in | Overall Height (in): | 4 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Foot Height (in): | 0.81 in | Base to Center Height (in): | 2 in |
| Length Through Bore (in): | 2 in | Bolt Spacing (in): | 5.48 in |
| Centerline to Outermost Bearing Face (in): | 1.31 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Options: | Air Handling Housing Fit, Noise Tested |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Slot Length (in): | 1.05 in |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.75 in | Base Length (in): | 7.06 in |
| Vibration Frequency Roller Spin: | 0.0367 cps | Maximum Speed (RPM): | 3500 rpm |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Outer Ring Defect: | 0.0588 cps |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Bearing Insert Finish: | Black Oxide |
| Housing Material: | Cast Iron | Inner Ring Outside Diameter (in): | 2.084 in |
| Shaft Locking Type: | Concentric | Static Load Rating (lb): | 4,460 lb |
| Dynamic Load Rating (lb): | 7,330 lb | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Max Operating Temperature (F): | 225 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | Powder Coated |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | VB-224 |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/8 NPT |
| Cage Type: | Ball Riding Retainer | Bearing Type: | Standard Duty |
| Size Code: | 208 | End Cap Available: | No |
| Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662460550398 | Weight: | 4.64 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

