Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VPE-210
Part #:767359
Catalog #:VPE-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.47 in | Overall Length (in): | 4.62 in |
| Overall Height (in): | 2.34 in | Base Width (in): | 1.31 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.625 in |
| Base to Center Height (in): | 1.1875 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.47 in | Centerline to Outermost Bearing Face (in): | 0.93 in |
| Bolt Spacing (in): | 3.5 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt |
| Slot Length (in): | 0.75 in | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 1.11 in | Ability to Relubricate: | Yes |
| Housing Coating: | Powder Coated | Insert: | VE-210 |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 7500 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Standard Duty |
| Vibration Frequency Fundamental Train: | 0.0062 cps | Size Code: | 203 |
| End Cap Available: | No | Max Operating Temperature (F): | 225 °F |
| Grease Fitting Thread Size: | 1/4-28 | Dynamic Load Rating (lb): | 2,360 lb |
| Radial Clearance: | Standard | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 107 °C | Inner Ring Outside Diameter (in): | 0.941 in |
| Base Length (in): | 4.62 in | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Static Load Rating (lb): | 1,110 lb |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| Vibration Frequency Roller Spin: | 0.0293 cps | Housing Material: | Cast Iron |
| Shaft Locking Type: | Eccentric |
General Specifications
| UPC: | 662289551583 | Weight: | 1.16 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

