Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VPE-220
Part #:767377
Catalog #:VPE-220
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.02 in | Overall Height (in): | 3.69 in |
| Overall Length (in): | 6.38 in | Base Width (in): | 1.75 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.25 in |
| Base to Center Height (in): | 1.875 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.02 in | Centerline to Outermost Bearing Face (in): | 1.28 in |
| Bolt Spacing (in): | 4.94 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 0.88 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.14 in |
| Dynamic Load Rating (lb): | 5,810 lb | Housing Material: | Cast Iron |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 1.847 in |
| Static Load Rating (lb): | 3,440 lb | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Eccentric |
| Cage Type: | Ball Riding Retainer | Bearing Type: | Standard Duty |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Max Operating Temperature (C): | 107 °C | End Cap Available: | No |
| Base Length (in): | 6.38 in | Size Code: | 207 |
| Vibration Frequency Roller Spin: | 0.0383 cps | Max Operating Temperature (F): | 225 °F |
| Insert: | VE-220 | Maximum Speed (RPM): | 4000 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Housing Coating: | Powder Coated | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662289523405 | Weight: | 3.93 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

