Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VPE-215
Part #:767886
Catalog #:VPE-215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.5 in | Overall Width (in): | 1.75 in |
| Overall Height (in): | 2.81 in | Base Width (in): | 1.41 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.9375 in |
| Foot Height (in): | 0.59 in | Base to Center Height (in): | 1.4375 in |
| Length Through Bore (in): | 1.750 in | Bolt Spacing Min (in): | 3.69 in |
| Centerline to Outermost Bearing Face (in): | 1.063 in | Bolt Spacing Max (in): | 4.56 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 1.50 in |
| Ability to Relubricate: | Yes | End Cap Available: | No |
| Max Operating Temperature (F): | 225 °F | Dynamic Load Rating (lb): | 2,801 lb |
| Max Operating Temperature (C): | 107 °C | Inner Ring Outside Diameter (in): | 1.375 in |
| Size Code: | 205 | Static Load Rating (lb): | 1,651 lb |
| Maximum Speed (RPM): | 5500 rpm | Shaft Locking Type: | Eccentric |
| Cage Type: | Ball Riding Retainer | Insert: | VE-215 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Material: | Cast Iron |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Housing Coating: | Powder Coated | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/8 NPT | Base Length (in): | 5.50 in |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662289523313 | Weight: | 1.90 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

