Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VPE-231
Part #:767918
Catalog #:VPE-231
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.13 in | Overall Length (in): | 7.88 in |
| Overall Width (in): | 2.47 in | Overall Height (in): | 4.56 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.9375 in |
| Base to Center Height (in): | 2.2500 in | Foot Height (in): | 0.88 in |
| Length Through Bore (in): | 2.469 in | Bolt Spacing Min (in): | 5.88 in |
| Centerline to Outermost Bearing Face (in): | 1.50 in | Bolt Spacing Max (in): | 6.5 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.75 in |
| Ability to Relubricate: | Yes | Cage Type: | Ball Riding Retainer |
| Maximum Speed (RPM): | 3000 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 2.475 in | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Standard Duty | Vibration Frequency Roller Spin: | 0.0445 cps |
| Base Length (in): | 7.88 in | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | Powder Coated | Dynamic Load Rating (lb): | 7,920 lb |
| End Cap Available: | No | Static Load Rating (lb): | 5,220 lb |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Insert: | VE-231 |
| Shaft Locking Type: | Eccentric | Radial Clearance: | Standard |
| Size Code: | 210 | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 225 °F |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
General Specifications
| UPC: | 662289523573 | Weight: | 6.99 LB |
| Packaged Length: | 10.20 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 3.10 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

