Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - Air Handling Housing Fit, Noise Tested - VPE-216 AH
Part #:764485
Catalog #:VPE-216 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Overall Length (in): | 5.5 in |
| Overall Height (in): | 2.81 in | Base Width (in): | 1.41 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.4375 in | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.750 in | Bolt Spacing Min (in): | 3.69 in |
| Bolt Spacing Max (in): | 4.56 in | Centerline to Outermost Bearing Face (in): | 1.063 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Air Handling Housing Fit, Noise Tested | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 1.50 in | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 5500 rpm | Insert: | VE-216 |
| Max Operating Temperature (F): | 225 °F | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Standard Duty | Inner Ring Outside Diameter (in): | 1.375 in |
| Max Operating Temperature (C): | 107 °C | Static Load Rating (lb): | 1,651 lb |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Lithium Complex NLGI 2 Grease |
| Base Length (in): | 5.50 in | Dynamic Load Rating (lb): | 2,801 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap Available: | No |
| Housing Material: | Cast Iron | Radial Clearance: | Standard |
| Size Code: | 205 | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Eccentric | Housing Coating: | Powder Coated |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461308462 | Weight: | 1.82 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

