Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPS-25MM
Part #:732683
Catalog #:VPS-25MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.5 in | Overall Height (in): | 2.81 in |
| Base Width (in): | 1.41 in | Overall Width (in): | 1.41 in |
| Bolt Size (in): | 3/8 in | Bolt Size (mm): | M10 mm |
| Bore Diameter (mm): | 25 mm | Foot Height (in): | 0.59 in |
| Base to Center Height (in): | 1.4375 in | Length Through Bore (in): | 1.375 in |
| Centerline to Outermost Bearing Face (in): | 0.813 in | Bolt Spacing Max (in): | 4.56 in |
| Bolt Spacing Min (in): | 3.69 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Max Operating Temperature (C): | 107 °C | Dynamic Load Rating (lb): | 2,801 lb |
| Maximum Speed (RPM): | 5500 rpm | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | Housing Material: | Cast Iron |
| Insert: | VS-25MM | End Cap Available: | No |
| Bearing Type: | Standard Duty | Shaft Locking Type: | Set Screw |
| Static Load Rating (lb): | 1,651 lb | Housing Coating: | Powder Coated |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 1.375 in | Max Operating Temperature (F): | 225 °F |
| Size Code: | 205 | Radial Clearance: | Standard |
| Bearing Insert Material: | 52100 Bearing Steel | Base Length (in): | 5.50 in |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662460604787 | Weight: | 1.74 LB |
| HTC: | 8483.20.8040 | Country of Origin: | Mexico |

