Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPS-55MM
Part #:732689
Catalog #:VPS-55MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 8.88 in | Overall Height (in): | 5.00 in |
| Base Width (in): | 2.31 in | Overall Width (in): | 2.31 in |
| Bolt Size (in): | 5/8 in | Bolt Size (mm): | M16 mm |
| Bore Diameter (mm): | 55 mm | Base to Center Height (in): | 2.5000 in |
| Foot Height (in): | 1.00 in | Length Through Bore (in): | 2.250 in |
| Bolt Spacing (in): | 6.94 in | Centerline to Outermost Bearing Face (in): | 1.313 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 1.22 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Inner Ring Outside Diameter (in): | 2.749 in |
| Static Load Rating (lb): | 6,570 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 107 °C | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 9,752 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Roller Spin: | 0.0437 cps |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | End Cap Available: | No |
| Shaft Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.068 cps |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 2500 rpm |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| Base Length (in): | 8.88 in | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Type: | Standard Duty | Housing Coating: | Powder Coated |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 211 |
| Insert: | VS-55MM | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662460604831 | Weight: | 8.72 LB |
| Packaged Length: | 10.30 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 2.80 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

