Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPS-60MM
Part #:732690
Catalog #:VPS-60MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 9.5 in | Overall Height (in): | 5.56 in |
| Overall Width (in): | 2.56 in | Base Width (in): | 2.38 in |
| Bolt Size (mm): | M16 mm | Bolt Size (in): | 5/8 in |
| Bore Diameter (mm): | 60 mm | Foot Height (in): | 0.88 in |
| Base to Center Height (in): | 2.75 in | Length Through Bore (in): | 2.563 in |
| Bolt Spacing Min (in): | 6.88 in | Centerline to Outermost Bearing Face (in): | 1.563 in |
| Bolt Spacing Max (in): | 7.94 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Cage Type: | Ball Riding Retainer | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/8 NPT | Static Load Rating (lb): | 8,150 lb |
| Radial Clearance: | Standard | Base Length (in): | 9.50 in |
| Size Code: | 212 | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 2500 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| Inner Ring Outside Diameter (in): | 2.984 in | Max Operating Temperature (C): | 107 °C |
| Dynamic Load Rating (lb): | 11,789 lb | Insert: | VS-60MM |
| Housing Material: | Cast Iron | Housing Coating: | Powder Coated |
| End Cap Available: | No | Shaft Locking Type: | Set Screw |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 662460604848 | Weight: | 11.05 LB |
| Packaged Length: | 10.80 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 3.20 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

