Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPDS-219
Part #:764540
Catalog #:VPDS-219
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Overall Length (in): | 6.19 in |
| Base Width (in): | 1.75 in | Overall Height (in): | 3.28 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.1875 in |
| Foot Height (in): | 0.59 in | Base to Center Height (in): | 1.625 in |
| Length Through Bore (in): | 1.497 in | Bolt Spacing (in): | 4.63 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in | Bolt Spacing Max (in): | 5.06 in |
| Bolt Spacing Min (in): | 4.19 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | Fixed | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 206 | Static Load Rating (lb): | 2,567 lb |
| Housing Material: | Cast Iron | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Roller Spin: | 0.0385 cps |
| Base Length (in): | 6.19 in | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| End Cap Available: | No | Radial Clearance: | Standard |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 4,390 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 4500 rpm |
| Inner Ring Outside Diameter (in): | 1.594 in | Insert: | VS-219 |
| Housing Coating: | Powder Coated | Grease Fitting Thread Size: | 1/4-28 |
| Max Operating Temperature (F): | 225 °F | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (C): | 107 °C |
General Specifications
| UPC: | 662460502823 | Weight: | 2.70 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

