Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPDS-224
Part #:764541
Catalog #:VPDS-224
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2 in | Overall Height (in): | 4.19 in |
| Base Width (in): | 2 in | Overall Length (in): | 7.25 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Foot Height (in): | 0.81 in | Base to Center Height (in): | 2.125 in |
| Length Through Bore (in): | 1.935 in | Bolt Spacing Max (in): | 5.94 in |
| Centerline to Outermost Bearing Face (in): | 1.185 in | Bolt Spacing Min (in): | 5.13 in |
| Bolt Spacing (in): | 5.53 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Size Code: | 208 | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Maximum Speed (RPM): | 3500 rpm | Base Length (in): | 7.25 in |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 225 °F |
| Shaft Locking Type: | Set Screw | Vibration Frequency Roller Spin: | 0.0376 cps |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 4,467 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Ball Riding Retainer | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Material: | Cast Iron | Dynamic Load Rating (lb): | 7,330 lb |
| Radial Clearance: | Standard | End Cap Available: | No |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Housing Coating: | Powder Coated |
| Max Operating Temperature (C): | 107 °C | Insert: | VS-224 |
| Inner Ring Outside Diameter (in): | 2.07 in |
General Specifications
| UPC: | 662460502830 | Weight: | 4.71 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 7.80 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

