Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPS-232S
Part #:765614
Catalog #:VPS-232S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.13 in | Overall Length (in): | 7.88 in |
| Overall Height (in): | 4.56 in | Base Width (in): | 2.13 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2 in |
| Base to Center Height (in): | 2.2500 in | Foot Height (in): | 0.88 in |
| Length Through Bore (in): | 2.093 in | Bolt Spacing Min (in): | 5.88 in |
| Centerline to Outermost Bearing Face (in): | 1.266 in | Bolt Spacing Max (in): | 6.5 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 300 in/lbs | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Roller Spin: | 0.0445 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Type: | Standard Duty |
| End Cap Available: | No | Housing Material: | Cast Iron |
| Max Operating Temperature (F): | 225 °F | Housing Coating: | Powder Coated |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Inner Ring Outside Diameter (in): | 2.475 in | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Size Code: | 210 | Base Length (in): | 7.88 in |
| Insert: | VS-232S | Maximum Speed (RPM): | 3000 rpm |
| Static Load Rating (lb): | 5,220 lb | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 7,920 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Radial Clearance: | Standard | Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662289863068 | Weight: | 6.24 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

