Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPS-227
Part #:767419
Catalog #:VPS-227
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.25 in | Overall Height (in): | 4.25 in |
| Overall Width (in): | 2.00 in | Base Width (in): | 2.00 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.6875 in |
| Base to Center Height (in): | 2.13 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing Min (in): | 5.2 in |
| Bolt Spacing Max (in): | 6.11 in | Centerline to Outermost Bearing Face (in): | 1.234 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Ability to Relubricate: | Yes | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 2.297 in | Cage Type: | Ball Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 | Housing Material: | Cast Iron |
| Insert: | VS-227 | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Standard Duty | Max Operating Temperature (F): | 225 °F |
| Size Code: | 209 | Housing Coating: | Powder Coated |
| Base Length (in): | 7.25 in | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 5,139 lb | Max Operating Temperature (C): | 107 °C |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 3000 rpm |
| Dynamic Load Rating (lb): | 7,370 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662289525591 | Weight: | 5.17 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 7.80 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

