Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPS-323
Part #:767495
Catalog #:VPS-323
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.06 in | Overall Width (in): | 1.88 in |
| Overall Height (in): | 4.12 in | Base Width (in): | 1.88 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Foot Height (in): | 0.93 in | Base to Center Height (in): | 2.125 in |
| Length Through Bore (in): | 1.662 in | Centerline to Outermost Bearing Face (in): | 1.18 in |
| Bolt Spacing (in): | 5.48 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt |
| Slot Length (in): | 1.05 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 165 in/lbs |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Max Operating Temperature (F): | 225 °F |
| Bearing Type: | Medium Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap Available: | No | Maximum Speed (RPM): | 3500 rpm |
| Vibration Frequency Roller Spin: | 0.0367 cps | Vibration Frequency Inner Ring Defect: | 0.0912 cps |
| Vibration Frequency Outer Ring Defect: | 0.0588 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Cast Iron | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 208 | Static Load Rating (lb): | 4,460 lb |
| Inner Ring Outside Diameter (in): | 2.084 in | Housing Coating: | Powder Coated |
| Insert: | VS-323 | Max Operating Temperature (C): | 107 °C |
| Base Length (in): | 7.06 in | Dynamic Load Rating (lb): | 7,330 lb |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 662289525812 | Weight: | 5.26 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

