Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPS-324
Part #:767499
Catalog #:VPS-324
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.19 in | Base Width (in): | 2.19 in |
| Overall Height (in): | 4.56 in | Overall Length (in): | 7.25 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 2.31 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing Max (in): | 6.47 in |
| Bolt Spacing Min (in): | 5.47 in | Centerline to Outermost Bearing Face (in): | 1.188 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Inner Ring Outside Diameter (in): | 2.297 in |
| Radial Clearance: | Standard | Shaft Locking Type: | Set Screw |
| Insert: | VS-324 | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 3000 rpm | Bearing Type: | Medium Duty |
| Grease Fitting Thread Size: | 1/4-28 | Dynamic Load Rating (lb): | 7,901 lb |
| Base Length (in): | 7.25 in | Size Code: | 209 |
| Housing Coating: | Powder Coated | Max Operating Temperature (C): | 107 °C |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 225 °F |
| Static Load Rating (lb): | 5,139 lb | End Cap Available: | No |
| Housing Material: | Cast Iron | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662289525829 | Weight: | 6.48 LB |
| Packaged Length: | 8.10 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

