Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPS-216
Part #:767625
Catalog #:VPS-216
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.81 in | Overall Length (in): | 5.5 in |
| Overall Width (in): | 1.41 in | Base Width (in): | 1.41 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1 in |
| Foot Height (in): | 0.59 in | Base to Center Height (in): | 1.4375 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing Min (in): | 3.69 in |
| Bolt Spacing Max (in): | 4.56 in | Centerline to Outermost Bearing Face (in): | 0.813 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/8 NPT |
| End Cap Available: | No | Housing Material: | Cast Iron |
| Max Operating Temperature (C): | 107 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 225 °F | Static Load Rating (lb): | 1,651 lb |
| Cage Type: | Ball Riding Retainer | Base Length (in): | 5.50 in |
| Maximum Speed (RPM): | 5500 rpm | Size Code: | 205 |
| Housing Coating: | Powder Coated | Shaft Locking Type: | Set Screw |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | VS-216 |
| Radial Clearance: | Standard | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.375 in | Dynamic Load Rating (lb): | 2,801 lb |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662289525416 | Weight: | 1.77 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

